Obsolete SML522BU1W
Dual color mini-mold Chip LED

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SML522BU1W

Part Number
SML522BU1W
SML522BU1W
SML522BUNW
SML522BUNW
Ordering Part Number SML522BU1WT86 SML522BUNW
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SML-52 SML-52
Unit Quantity 4000 4000
Minimum Packing Quantity 4000 4000
Packing Type Taping Taping
RoHS Yes Yes
Package Type Dual Color / Mini-mold Dual Color / Mini-mold
LED Type Standard Standard
Application Home Appliance, Industrial Equipment, Amusement -
Package size[mm] 1.3x1.5 (t=0.6) 1.3x1.5 (t=0.6)
Emitting color Blue / Red Blue / Red
Luminous Intensity(Multi)(Typ.)[mcd] 22 / 21 22 / 21
Number of Brightness Rank 9 -
Forward Voltage V F (Typ.) [V] 2.9 2.9
I F @ V F [mA] 5 -
Dominant wave-length ?D(Multi)(Typ.)[nm] 470 / 624 470 / 624
Chip Structure InGaN / AIGaInP InGaN / AlGaInP
Power Dissipation [mW] 66 / 50 66 / 50
Operating Temperature[°C] -40 to 85 -40 to 85
Storage Temperature [°C] -40 to 100 -40 to 100
X

Most Viewed