SML-825MVW
Reverse mount available 2-Color chip LED
SML-825MVW
SML-825MVW
Reverse mount available 2-Color chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-825MVWT86
Status |
Recommended
Package |
SML-82
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Dual Color / Reverse-mount available
LED Type
Standard
Application
Home Appliance, Industrial Equipment
Package size[mm]
1.25x3.4 (t=1.1)
Emitting color
Yellowish-Green / Red
Dominant wave-length λD(Multi)(Typ.)[nm]
572 / 630
Luminous Intensity(Multi)(Typ.)[mcd]
63 / 63
Number of Brightness Rank
4
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
80
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- 2-color type LED
- Reverse-mount available Type