SML-522MY8W
EXCELED™ Series, Dual color mini-mold Chip LED
SML-522MY8W
SML-522MY8W
EXCELED™ Series, Dual color mini-mold Chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-522MY8WT86
Status |
Recommended
Package |
SML-52
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Dual Color / Mini-mold
LED Type
Standard
Application
Home Appliance, Industrial Equipment, Amusement
Package size[mm]
1.3x1.5 (t=0.6)
Emitting color
Yellowish-Green / Yellow
Dominant wave-length λD(Multi)(Typ.)[nm]
572 / 590
Luminous Intensity(Multi)(Typ.)[mcd]
40 / 63
Number of Brightness Rank
9
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 85
Features:
・Small type package・Dual color high-brightness chip LED