MSL0601RGBU
Small and high Brightness side-view RGB LED
MSL0601RGBU
MSL0601RGBU
Small and high Brightness side-view RGB LED
MSL0601RGBU is a small and thin (2.9×1.35mm, t=1.0mm) LED.
Product Detail
Part Number | MSL0601RGBU1
Status |
Recommended
Package |
MSL0601
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Triple Color / Side-view
LED Type
High Brightness
Application
Home Appliance, Industrial Equipment, Healthcare, Amusement
Package size[mm]
2.9x1.35 (t=1.0)
Emitting color
Red / Green / Blue
Dominant wave-length λD(Multi)(Typ.)[nm]
624 / 527 / 470
Luminous Intensity(Multi)(Typ.)[mcd]
700 / 1250 / 360
Number of Brightness Rank
2
Forward Voltage VF (Typ.) [V]
2.1 / 3.3 / 3.2
IF @ VF [mA]
20
Chip Structure
AIGaInP / InGaN
Power Dissipation [mW]
300
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- Small and high Brightness side-view RGB LED
- Thin package of only 1.0mm