Rohm Breadcrumb

Rohm Productdetail

High brightness chip LED with reflector - SMLZN4WBGUW(A)

ROHM's chip LED lineup consists of standard type,top-view type, side-view type and reverse-mount type.

Part Number | SMLZN4WBGUW1
Status | Active
Package | SML-Z1/ZN(A)
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Reflector(PLCC2)

LED Type

IF=20mA

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

White

Chromaticity coordinates(x,y)

(0.30, 0.28)

Luminous Intensity(Single)(Typ.)[mcd]

2400.0

Forward Current(IF)[mA]

20

Forward Voltage VF (Typ.) [V]

3.3

Chip Structure

InGaN

Power Dissipation [mW]

114

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Features:

・1411(3528mm) size
・Hight-brightness chip LED with reflector