Obsolete SMLS14EET
Reverse mount available chip LED with lens

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SMLS14EET

Part Number
SMLS14EET
SMLS14EET
SMLS14ENT
SMLS14ENT
Ordering Part Number SMLS14EETT68 SMLS14ENTT68
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SML-S1 SMLS14
Unit Quantity 2000 2000
Minimum Packing Quantity 2000 2000
Packing Type Taping Taping
RoHS Yes Yes
Package Type With Lens Lens
LED Type High Brightness High Brightness, Reverse Mount Available
Application Industrial Equipment Industrial Equipment
Package size[mm] 3.2x1.6 (t=1.65) 3.2x1.6 (t=1.85)
Emitting color Bluish-Green Green
Luminous Intensity(Single)(Typ.)[mcd] 3000.0 3000.0
Number of Brightness Rank 4 -
Forward Voltage V F (Typ.) [V] 3.3 3.3
I F @ V F [mA] 20 20
Dominant wave-length ?D(Single)(Typ.)[nm] 527.0 527.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 117 117
Operating Temperature[°C] -40 to 85 -40 to 85
Storage Temperature [°C] -40 to 100 -40 to 100
X

Most Viewed