Obsolete SMLS14BET
Reverse mount available chip LED with lens

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SMLS14BET

Part Number
SMLS14BET
SMLS14BET
SMLS14BNT
SMLS14BNT
Ordering Part Number SMLS14BETT68 SMLS14BNTT68
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SML-S1 SMLS14
Unit Quantity 2000 2000
Minimum Packing Quantity 2000 2000
Packing Type Taping Taping
RoHS Yes Yes
Package Type With Lens Lens
LED Type High Brightness High Brightness, Reverse Mount Available
Application Industrial Equipment Industrial Equipment
Package size[mm] 3.2x1.6 (t=1.65) 3.2x1.6 (t=1.85)
Emitting color Blue Blue
Luminous Intensity(Single)(Typ.)[mcd] 800.0 800.0
Number of Brightness Rank 4 4
Forward Voltage V F (Typ.) [V] 3.2 3.2
I F @ V F [mA] 20 20
Dominant wave-length ?D(Single)(Typ.)[nm] 470.0 470.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 117 117
Operating Temperature[°C] -40 to 85 -40 to 85
Storage Temperature [°C] -40 to 100 -40 to 100
X

Most Viewed