Obsolete SMLK18WBJCW
PSML2 series high heat dissipation chip LED

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SMLK18WBJCW

Part Number
SMLK18WBJCW
SMLK18WBJCW
SMLK18WBNCW
SMLK18WBNCW
Ordering Part Number SMLK18WBJCW1 SMLK18WBNCW1
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SMLK18 SMLK18
Unit Quantity 2000 2000
Minimum Packing Quantity 2000 2000
Packing Type Taping Taping
RoHS Yes Yes
Package Type Reflector Reflector
LED Type High Brightness High Brightness
Application - Home Appliance, Industrial Equipment
Package size[mm] 4.5x2.0 (t=0.6) 4.5x2.0 (t=0.6)
Emitting color White White
Luminous Intensity(Single)(Typ.)[mcd] 5900.0 7800.0
Number of Brightness Rank 3 3
Forward Voltage V F (Typ.) [V] 3.9 3.9
I F @ V F [mA] 90 90
Chromaticity coordinates(x,y) (0.30, 0.28) (0.30, 0.28)
Luminous Flux fv(Typ.)[lm] 21.0 27.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 675 675
Operating Temperature[°C] -40 to 100 -40 to 100
Storage Temperature [°C] -40 to 100 -40 to 100
X

Most Viewed