SMLD12WBN1W
Long Life Type Mini-mold Chip LED
SMLD12WBN1W
Long Life Type Mini-mold Chip LED
SMLD12WBN1W has a long life and the residual luminous rate exceeds 90% even after 1000 hours (under Ta=85℃,IF=20mA).
Product Detail
Specifications:
Package Type
Mini-mold
LED Type
Long Life
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
White
Luminous Intensity(Single)(Typ.)[mcd]
120
Number of Brightness Rank
3
Chromaticity coordinates(x,y)
(0.295, 0.280)
Forward Voltage VF (Typ.) [V]
2.9
IF @ VF [mA]
5
Chip Structure
InGaN
Power Dissipation [mW]
66
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
- Long life exceeding 90% residual luminous rate even after 1,000hrs (Ta=85℃,IF=20mA)
- 1608 (0603) size small package
Supporting Information
SMLD12WBN1W is a White chip LED with 1608 (1.6x0.8mm) size that achieves class-leading reliability. This new package offers superior mountability and long operational life, which makes it ideal for use in display panels (e.g. temperature control displays) in industrial and compact consumer equipment.
Key Features
High-reliability LEDs are required to guarantee no degradation in luminosity even with continuous operation for over 10 years. However, achieving this has not been possible until now due to the use of epoxy or silicone resins for molding of typical White chip LEDs. These types of material could not provide enough reliability to prevent degradation in luminosity or provide enough package strength to facilitate mounting on circuit boards.
ROHM has been providing 1608-size chip LEDs in colors ranging from Red to Green, and now it is adding White to this product range to meet market demand. The adoption of a new material that combines the benefits of epoxy and silicone resins made it possible to achieve class-leading reliability of White chip LED in such a small package.
Successfully maintained 100% luminous intensity during operational testing (25°C, IF=20mA, 1,000hrs)
Traditionally, Red and Green LEDs used in display panels of industrial equipment are less prone to cause yellowing of the resin due to light energy. Therefore, luminosity degradation has not been regarded as a problem. Epoxy resins with high mold hardness are commonly adopted for compact molded type LEDs. However, in the case of LEDs with a short wavelength (λD<527nm) such as White, the resin may turn yellow due to the energy of the light. To address this issue, the SMLD12WBN1W utilizes a new material for the sealing resin that maintains 100% luminosity during operational testing (25C, IF=20mA, 1,000hrs). This results in approx. 20x longer life when compared to the residual luminosity shown under the same conditions by similar products available in the market.
25x higher package strength than those using silicone resin
Although light intensity degradation can be improved by adopting silicone resin, the molding becomes easier to detach from the substrate. Measures to enhance mounting strength such as adding reflectors to compact LEDs cannot be used, and damage to the molding section remains a challenge.
The use of a new resin material improves the molding strength by 25x when compared to products using silicone resin even at high temperatures (Ta=150C). This minimizes defects during mounting on circuit boards, thus achieving superior mountability.
Lineup
Part No. | Emitting Color |
Forward Voltage[VF] | Dominant Wavelength[λD] | Brightness[IV] | Package Size |
||||||
Typ.(V) | IF(mA) | min. (nm) |
Typ. (nm) |
Max. (nm) |
IF(mA) | min. (mcd) |
Typ. (mcd) |
IF(mA) | |||
SML-D12V8W | Red | 2.2 | 20 | 625 | 630 | 635 | 20 | 16 | 40 | 20 | 1.6 × 0.8 mm |
SML-D12U8W | 615 | 620 | 625 | 25 | 63 | ||||||
SML-D12D8W | Orange | 602 | 605 | 608 | 40 | 100 | |||||
SML-D12Y8W | Yellow | 587 | 590 | 593 | 25 | 63 | |||||
SML-D12M8W | Yellow Green | 569 | 572 | 575 | 10 | 25 | |||||
SML-D12P8W | Green | 557 | 560 | 563 | 2.5 | 6.3 | |||||
SMLD12EN1W | 3.0 | 5 | 520 | 527 | 535 | 5 | 56 | 140 | 5 | ||
SMLD12E2N1W | Blue Green | 2.9 | 500 | 505 | 512 | 120 | |||||
SMLD12E3N1W | 490 | 496 | 502 | 85 | |||||||
SMLD12BN1W | Blue | 465 | 470 | 475 | 14 | 40 | |||||
NEWSMLD12WBN1W | White | (x,y)(0.295, 0.280) | 56 | 120 |