SMLD12EN1W
Long Life Type Mini-mold Chip LED
SMLD12EN1W
SMLD12EN1W
Long Life Type Mini-mold Chip LED
SMLD12EN1W has a long life and the residual luminous rate exceeds 90% even after 1000 hours (under Ta=85℃,IF=20mA).
Product Detail
Part Number | SMLD12EN1WT86
Status |
Recommended
Package |
SMLD12
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mini-mold
LED Type
Long Life
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Green
Luminous Intensity(Single)(Typ.)[mcd]
140
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
527
Forward Voltage VF (Typ.) [V]
3
IF @ VF [mA]
5
Chip Structure
InGaN
Power Dissipation [mW]
70
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Features:
- Long life exceeding 90% residual luminous rate even after 1,000hrs (Ta=85℃,IF=20mA)
- 1608 (0603) size small package