Obsolete
SML812BCT
Reverse mount available chip LED
Obsolete
SML812BCT
Reverse mount available chip LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SML812BCT
Part Number |
|
|
---|---|---|
Ordering Part Number | SML812BCTT86 | SML813BNTT86 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SML-81 | SML-81/81 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Reverse mount available | Mold |
LED Type | Standard | Reverse Mount Available |
Application | Home Appliance, Industrial Equipment | Home Appliance, Industrial Equipment |
Package size[mm] | 3.4x1.25 (t=1.1) | 3.4x1.25 (t=1.1) |
Emitting color | Blue | Blue |
Luminous Intensity(Single)(Typ.)[mcd] | 56.0 | 185.0 |
Number of Brightness Rank | 4 | 4 |
Forward Voltage V F (Typ.) [V] | 3.3 | 3.2 |
I F @ V F [mA] | 20 | 20 |
Dominant wave-length ?D(Single)(Typ.)[nm] | 470.0 | 470.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 80 | 76 |
Operating Temperature[°C] | -30 to 85 | -30 to 85 |
Storage Temperature [°C] | -40 to 85 | -40 to 100 |
Show / Hide Parameters
X