Chip LED with reflector - SML013WBDW

SML-01 series is SMD LED with reflector that is improved the concentration of viewing angle and luminous intensity to the front direction.

Part Number | SML013WBDW1
Status | Active
Package | SML-013
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Reflector High Brightness

Package size[mm]

3.0x2.0 (t=1.3)

Emitting color

White

Chromaticity coordinates(x,y)

(0.30, 0.30)

Luminous Intensity(Single)(Typ.)[mcd]

900.0

Forward Voltage VF (Typ.) [V]

3.2

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

84

Operating Temperature[°C]

-30 to 85

Storage Temperature [°C]

-40 to 100

Features:

  • Reflector type (3.0×2.0mm, t=1.3mm)
  • Reflector improved the concentration of viewing angle and luminous intensity to the front direction