Obsolete
SML013BDT
Chip LED with reflector
Obsolete
SML013BDT
Chip LED with reflector
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SML013BDT
Part Number |
|
|
---|---|---|
Ordering Part Number | SML013BDTT86 | SML013BNTT86 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SML-013 | SML-013/013 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Reflector | Reflector |
LED Type | High Brightness | High Brightness |
Application | Industrial Equipment | Industrial Equipment |
Package size[mm] | 3.0x2.0 (t=1.3) | 3.0x2.0 (t=1.3) |
Emitting color | Blue | Blue |
Luminous Intensity(Single)(Typ.)[mcd] | 250.0 | 250.0 |
Number of Brightness Rank | 4 | 4 |
Forward Voltage V F (Typ.) [V] | 3.2 | 3.2 |
I F @ V F [mA] | 20 | 20 |
Dominant wave-length ?D(Single)(Typ.)[nm] | 470.0 | 470.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 78 | 78 |
Operating Temperature[°C] | -30 to 85 | -30 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X