SML-P11DT(R)
PICOLED™-eco Series
SML-P11DT(R)
SML-P11DT(R)
PICOLED™-eco Series
ROHM's PICOLED™-Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.
Product Detail
Part Number | SML-P11DTT86R
Status |
Recommended
Package |
SML-P11
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Type
Mini-mold
LED Type
Low Current
Application
Home Appliance, Industrial Equipment, Wearable
Package size[mm]
1.0x0.6 (t=0.2)
Emitting color
Orange
Luminous Intensity(Single)(Typ.)[mcd]
7.3
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
605
Forward Voltage VF (Typ.) [V]
1.9
IF @ VF [mA]
1
Chip Structure
AlGaInP
Power Dissipation [mW]
52
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- PICOLED™-eco series
- 1.0x0.6(t=0.2)mm :Ultra-small & ultra-thin package
- Luminous intensity is selected at IF=1mA.