SML-E12DW
Industry standard 0603 Size, Thin type, Orange Chip LED
SML-E12DW
SML-E12DW
Industry standard 0603 Size, Thin type, Orange Chip LED
SML-E1 series is a small, thin surface-mount type chip LED.
Product Detail
Part Number | SML-E12DWT86
Status |
Recommended
Package |
SML-E1
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Mold
LED Type
Ultra-thin
Application
Smart Phone & Mobile
Package size[mm]
1.6x0.8 (t=0.36)
Emitting color
Orange
Luminous Intensity(Single)(Typ.)[mcd]
150
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
606.5
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
62
Operating Temperature[°C]
-30 to 85
Storage Temperature [°C]
-40 to 85
Features:
・0603(1608mm) size・Ultra-thin packagetype chip LED