SML-D15DW - Supporting Information

ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.

The World's Smallest*1 Reflector-Type RGB LED

Features

*1 ROHM November 2016 Survey

MSL0402RGBU
  • Wide color range and superior color mixing provide greater display flexibility
  • Sulfuration Resistance + Longer Life + High Reliability
  • High ESD resistance eliminates the need for a Zener diode

Lineup

Part No. Absolute Maximum Ratings Electrical-Optical Characteristics
Per-
missible
Loss*1*2
PD(mW)
Forward
Current
IF(mA)
Peak
Forward
Current
IFP(mA)
<Duty
1/10,
1kHz>
Reverse
Voltage
VR(V)
Opera-
ting
Temp.
Topr
(°C)
Storage
Temp.
Tstg
(°C)
Forward
Voltage
VF
Reverse
Current
IR
Emission
Wavelength
λD
Luminosity
Typ.
(V)
IF
(mA)
Max.
(µA)
V
(V)
Typ.
(nm)
IF
(mA)
Min
(mcd)
Typ.
(mcd)
IF
(mA)
NEW
MSL0402RGBU*3
78 30 100 5 -40 to
+85
-40 to
+100
2.1 20 100 5 624 20 220 400 20
120 3.5 527 360 550
114 3.3 470 90 180
SMLVN6RGB1W*4 400 50 2.1 10 624 450 700
40 3.3 527 710 1200
470 220 400
SMLVN6RGB1U*3 50 2.1 624 450 700
40 3.3 527 710 1200
470 220 400
MSL0104RGBW*4 50 2.1 624 450 700
40 3.3 527 710 1200
3.2 470 220 400
MSL0104RGBU*3 50 2.1 624 450 700
40 3.3 527 710 1200
3.2 470 220 400

*1 : Total permissible loss when lighting all 3 LEDs
(up to 30% of their respective absolute maximum ratings when lit up at the same time) DC drive.
*2 : 50mm×50mm, FR4 board (t=1.6mm), Copper foil: t=0.07mm.
*3 : Silicone resin. *4 : Epoxy resin.

The World's Smallest*1 Reflector-Type RGB LED

 Reflector-Type RGB LED

Reducing mounting area by 70% compared with conventional products allows more LEDs to be mounted in the same footprint, leading to significantly greater resolution and clearer display.
Enables high resolution character display.

Sulfuration Resistance + Longer Life + High Reliability

40% Brightness

Improved anti-sulfuration performance (i.e. against cigarette smoke, exhaust gases) is provided along with longer life, enabling use in automotive and industrial applications.

High Brightness & Excellent Color Mixing

従来品とSML-D15シリーズの比較

High-density element mounting makes it possible to develop a compact reflector-type LED in the 1816 size. As a result, brightness is increased by 40% over conventional* molded types. In addition, less light leakage in the transverse direction improves color mixing characteristics along with luminous intensity.
* Conventional Product: SMLVN6RGB1 Series

High Brightness 1608 Size Single Rank Chip LEDs SML-D15 Series

Features

MSL0402RGBU
  • Single brightness rank Minimizes brightness variations
  • Broad operating range -40°C to +100°C
  • 3× brighter
  • AEC-Q101 qualified

Lineup

Part No. Absolute Maximum Ratings (Ta=25°C) Electrical-Optical Characteristics (Ta=25°C)
Power
Dissipation
PD(mW)
Forward
Current
IF(mA)
Peak
Forward
Current
IFP(mA)
Reverse
Voltage
VR(V)
Operating
Temp.Topr
(°C)
Storage
Temp.
Tstg
(°C)
Forward
Voltage
VF
Reverse
Current
IR
Emission
Wavelength
λD
Luminosity
Iv
Typ.
(V)
IF
(mA)
Max.
(µA)
V
(V)
Typ.
(nm)
IF
(mA)
Min
(mcd)
Typ.
(mcd)
IF
(mA)
SML-D15VW 84 35 100* 5 -40 to
+100
-40 to
+100
2.0 20 10 5 630 20 71 112 20
SML-D15UW 620 90 140
SML-D15U2W 615 112 180
SML-D15DW 605 180 280
SML-D15YW 87 2.1 590
SML-D15MW 571 56 90

(): Reference value
Note: Automotive-grade products are designated with a 'C' in the part number
*Duty≦1/10, 1kHz

Single Brightness Rank Standard

Single Brightness Rank Standard

ROHM's comprehensive manufacturing process (from the device production stage) minimizes brightness variations, allowing the SML-D15 series to meet the high brightness requirements of the automotive sector.

-40°C to +100°C Operating Temp. Range

Wide operating temp. range meets automotive requirements

Up to 3× Brighter

Current vs Brightness(Ex: Yellow)

3× higher brightness vs conventional products makes it possible to decrease power consumption by reducing IF

*Conventional product: SML-D12x8W Series