SML-D11YW
EXCELED™ series chip LED
SML-D11YW
SML-D11YW
EXCELED™ series chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-D11YWT86
Status |
Recommended
Package |
SML-D11
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Mini-mold
LED Type
Low Current
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Yellow
Luminous Intensity(Single)(Typ.)[mcd]
4
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
588
Forward Voltage VF (Typ.) [V]
1.9
IF @ VF [mA]
2
Chip Structure
AlGaInP
Power Dissipation [mW]
67
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
・ Or iginal device technology enables high br ightness and high r eliability・Low 2mA oper ating cur r ent.