SML-A12V8T
Side view Red Chip LED
SML-A12V8T
SML-A12V8T
Side view Red Chip LED
SML-A1 series is a small side-emitting chip LED.
Product Detail
Part Number | SML-A12V8TT86
Status |
Recommended
Package |
SML-A12
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Side View (Mold)
LED Type
Standard
Application
Home Appliance, Industrial Equipment
Package size[mm]
1.6x1.15 (t=0.55)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
40
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
630
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- EXCELED™ series
- Side-view chip LED