SML-812MT
Reverse mount available Yellow-green Chip LED
SML-812MT
SML-812MT
Reverse mount available Yellow-green Chip LED
SML-81 series is a chip LED that can be mounted on the back.
Product Detail
Part Number | SML-812MTT86
Status |
Recommended
Package |
SML-81/81
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mold
LED Type
Reverse Mount Available
Application
Home Appliance, Industrial Equipment
Package size[mm]
3.4x1.25 (t=1.1)
Emitting color
Yellowish-Green
Luminous Intensity(Single)(Typ.)[mcd]
40
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
572
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
65
Operating Temperature[°C]
-30 to 85
Storage Temperature [°C]
-40 to 85
Features:
・Reverse mount available type・Hight-brightness chip LED