SML-012DT(A)
Chip LED with reflector, Orange Chip LED
SML-012DT(A)
SML-012DT(A)
Chip LED with reflector, Orange Chip LED
SML-01 series is a reflector type surface mount LED.
Product Detail
Part Number | SML-012DTT86A
Status |
Recommended
Package |
SML-012/012
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Reflector
LED Type
Standard
Application
Industrial Equipment
Package size[mm]
3.0x2.0 (t=1.3)
Emitting color
Orange
Luminous Intensity(Single)(Typ.)[mcd]
140
Number of Brightness Rank
6
Dominant wave-length λD(Single)(Typ.)[nm]
605
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
- Reflector type (3.0×2.0mm, t=1.3mm)
- Reflector improved the concentration of viewing angle and luminous intensity to the front direction