CSL1104WBA (New)
Ultra compact 0603 Size, High Intensity Reflector Type White LED

The CSL1104WB is a white LED that achieves a high luminous intensity of 2.0 cd in an ultra-compact 0603 size. This ultra-compact product contributes to space saving of applications. Since high-density mounting is possible, it also contributes to improving design, such as enabling blackout expression of panels. Color variation is the issue for white LEDs, but this product has improved this and subdivided the chromaticity rank system. This simplifies the color adjustment process and reduces application development effort.

Product Detail

 
Part Number | CSL1104WBAW1
Status | Recommended
Package | CSL1104
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Package size[mm]

1.6x0.8(t=0.56)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

2000.0

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.281, 0.247)

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

144

Operating Temperature[°C]

-40 to 110

Storage Temperature [°C]

-40 to 110

Features:

  • 0603 compact size
  • High intensity reflector type
  • Improved color variation

Design Resources

 

Documents

White Paper

  • ROHM Automotive Lighting Solutions

Technical Articles

Schematic Design & Verification

  • About LED Devices
  • How to read LED characteristics data
  • About LED Package
  • About LED Parallel Circuits
  • Relationship between Recommended LED Soldering Pattern and Solder Amount
  • Electrostatic Breakdown of LEDs
  • Chromaticity Classification of LEDs in RGB Color Mixing
  • Degradation of luminous intensity of blue and white products due to long-term use of LEDs
  • Relationship between LED Chip Position and Directivity
  • About LED Optical Unit
  • The relationship between LED luminous intensity and luminous flux
  • LED Manual

Thermal Design

  • Thermal Resistance of LEDs

Packaging & Quality

Manufacturing Data

  • Factory Information

Environmental Data

  • About Flammability of Materials
  • Compliance of the ELV directive
  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations