SMLMN2WB1CW(C)
Small chip LED with reflector

SMLMN2WB1CW is reflector type compact chip LED. Die is located at the center of the package, achieving equivalent distribution of light emission.

Product Detail

 
Part Number | SMLMN2WB1CW1
Status | Recommended
Package | SML-MN Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Common Standard

AEC-Q101 (Automotive Grade)

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment, Car Interior

Package size[mm]

2.0x1.25 (t=0.8)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

140.0

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.30, 0.28)

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

68

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • Compact LED with reflector
  • Die is located at the center of the package,achieving equivalent distribution of light emission.
  • AEC-Q101 Qualified