SMLMN2ECT(C)
Small chip LED with reflector
SMLMN2ECT(C)
SMLMN2ECT(C)
Small chip LED with reflector
SMLMN2ECT is reflector type compact chip LED. Die is located at the center of the package, achieving equivalent distribution of light emission.
Product Detail
Part Number | SMLMN2ECTT86C
Status |
Recommended
Package |
SML-MN Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Reflector
LED Type
Standard
Application
Industrial Equipment, Car Interior
Package size[mm]
2.0x1.25 (t=0.8)
Emitting color
Bluish-Green
Luminous Intensity(Single)(Typ.)[mcd]
140
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
527
Forward Voltage VF (Typ.) [V]
3
IF @ VF [mA]
5
Chip Structure
InGaN
Power Dissipation [mW]
70
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Common Standard
AEC-Q102 (Automotive Grade)
Features:
・0805(20125mm) size・Hight-brightness chip LED with reflector