SMLMN2ECT(C)
Automotive, Reflector Type Green Chip LED
SMLMN2ECT(C)
SMLMN2ECT(C)
Automotive, Reflector Type Green Chip LED
SMLMN(C) series is an Automotive grade reflector type surface mount chip LED that complies with AEC-Q101.
Product Detail
Part Number | SMLMN2ECTT86C
Status |
Recommended
Package |
SML-MN Automotive
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Reflector
LED Type
Standard
Application
Industrial Equipment, Car Interior
Package size[mm]
2.0x1.25 (t=0.8)
Emitting color
Bluish-Green
Luminous Intensity(Single)(Typ.)[mcd]
140
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
527
Forward Voltage VF (Typ.) [V]
3
IF @ VF [mA]
5
Chip Structure
InGaN
Power Dissipation [mW]
70
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Common Standard
AEC-Q102 (Automotive Grade)
Features:
・0805(20125mm) size・Hight-brightness chip LED with reflector