SML-Z14VT(C)
Automotive, High brightness reflector type, Red chip LED
SML-Z14VT(C)
SML-Z14VT(C)
Automotive, High brightness reflector type, Red chip LED
SML-Z1(C) series is an Automotive grade reflector high brightness surface mount type chip LED that complies with AEC-Q101.
Product Detail
Part Number | SML-Z14VTT86C
Status |
Recommended
Package |
SML-Z1/ZN Automotive
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Reflector(PLCC2)
LED Type
Standard
Application
Car Interior
Package size[mm]
3.5x2.8 (t=1.9)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
112
Number of Brightness Rank
5
Dominant wave-length λD(Single)(Typ.)[nm]
630
Forward Voltage VF (Typ.) [V]
1.9
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
168
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High brightness
- 20/50mA guaranteed specifications
- PLCC2 package
- AEC-Q101 Qualified