LA-401ED
Single Digit LED Numeric Displays
LA-401ED
LA-401ED
Single Digit LED Numeric Displays
5 packaged of character height 8mm, 10.16mm, 13mm, 14.6mm and 25.4mm are in lineup. Blue-color emission types are available for packages of character height 8mm, 10.16mm and 14.6mm.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
9.6 x 13(t=7)
Emission Color
Orange
Character Height[mm]
10.16
Circuit Common
Anode
Peak Wavelength λP(Typ.)
610
Features:
・Character Height is 10.16mm・DIP Type
・Anode Common Type