Obsolete
LA-101MA
Single Digit LED Numeric Displays
LA-101MA
Obsolete
LA-101MA
Single Digit LED Numeric Displays
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Digit Number
1
Package Size[mm]
24 x 34(t=10.5)
Emission Color
Green
Character Height[mm]
25.4
Circuit Common
Anode
Peak Wavelength λP(Typ.)
563
Features:
・Character Height is 25.4mm・DIP Type
・Anode Common Type