Rohm Breadcrumb

Rohm Productdetail

660nm Low Power Lasers - RLD65MQX1

ROHM's 660nm low power laser diodes command a large market share-a testament to their high reliability.The wide range of outputs can respond to a variety of needs.

Part Number | RLD65MQX1
Status | Active
Package | φ3.5mm
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Tray
RoHS | Yes

Specifications:

Application

Sensor, Barcode Scanner

Wave-length λ(Min.)[nm]

652

Wave-length λ(Typ.)[nm]

660

Wave-length λ(Max.)[nm]

668

Optical Output Po(Max.)[mW]

10

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

30

Optical Output Condition Po(Typ.)[mW]

5

Threshold Current Ith(Typ.)[mA]

15

Threshold Current Ith(Max.)[mA]

40

Operating Current Iop(Min.)[mA]

-

Operating Current Iop(Typ.)[mA]

24

Operating Current Iop(Max.)[mA]

50

Operating Voltage Vop(Min.)[V]

-

Operating Voltage Vop(Typ.)[V]

2.3

Operating Voltage Vop(Max.)[V]

2.8

Output Efficiency η(Min.)[W/A]

0.5

Output Efficiency η(Typ.)[W/A]

0.85

Output Efficiency η(Max.)[W/A]

1.2

Monitor Current Im(Min.)[mA]

0.1

Monitor Current Im(Typ.)[mA]

0.2

Monitor Current Im(Max.)[mA]

0.5

Beam Divergence θ//(Min.)[deg]

7

Beam Divergence θ//(Typ.)[deg]

9

Beam Divergence θ//(Max.)[deg]

12

Beam Divergence θ⊥(Min.)[deg]

20

Beam Divergence θ⊥(Typ.)[deg]

27

Beam Divergence θ⊥(Max.)[deg]

35

Beam Tolerance ⊿θ//(Min.)[deg]

-2.5

Beam Tolerance ⊿θ//(Typ.)[deg]

0

Beam Tolerance ⊿θ//(Max.)[deg]

2.5

Beam Tolerance ⊿θ⊥(Min.)[deg]

-3

Beam Tolerance ⊿θ⊥(Typ.)[deg]

0

Beam Tolerance ⊿θ⊥(Max.)[deg]

3

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Emission Point Distance(Typ.)[µm]

0

Polarity

M(LD Cathode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

70

Features:

・660nm Low output
・φ3.5 metal stem
・Higher ESD