Rohm Breadcrumb

Rohm Productdetail

635nm Pure Red Laser Diode - RLD63NZC5

RLD63NZC5 is optimum for Leveling and Measurement Sensors.

Part Number | RLD63NZC5
Status | Active
Package | φ5.6mm
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Tray
RoHS | Yes

Specifications:

Application

Leveling, Ranging

Wave-length λ(Min.)[nm]

630

Wave-length λ(Typ.)[nm]

635

Wave-length λ(Max.)[nm]

645

Optical Output Po(Max.)[mW]

6

LD Reverse Voltage(Max.)[V]

2

PinPD Reverse Voltage(Max.)[V]

20

Threshold Current Ith(Typ.)[mA]

24

Threshold Current Ith(Max.)[mA]

35

Operating Current Iop(Typ.)[mA]

33

Operating Current Iop(Max.)[mA]

45

Operating Voltage Vop(Typ.)[V]

2.2

Operating Voltage Vop(Max.)[V]

2.7

Output Efficiency η(Min.)[W/A]

0.2

Output Efficiency η(Typ.)[W/A]

0.55

Output Efficiency η(Max.)[W/A]

0.8

Monitor Current Im(Min.)[mA]

0.05

Monitor Current Im(Typ.)[mA]

0.18

Monitor Current Im(Max.)[mA]

0.5

Beam Divergence θ//(Min.)[deg]

8

Beam Divergence θ//(Typ.)[deg]

6

Beam Divergence θ//(Max.)[deg]

12

Beam Divergence θ⊥(Min.)[deg]

28

Beam Divergence θ⊥(Typ.)[deg]

32

Beam Divergence θ⊥(Max.)[deg]

40

Emission Point Accuracy ⊿XYZ(Min.)[µm]

-100

Emission Point Accuracy ⊿XYZ(Typ.)[µm]

0

Emission Point Accuracy ⊿XYZ(Max.)[µm]

100

Emission Point Distance(Typ.)[µm]

0

Polarity

N(LD Anode / PD Cathode)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

40

Features:

・LD anode common
・PD cathode common
・5.6φCAN 3pin package