Rohm Breadcrumb

Rohm Productdetail

660/780nm Two-Wavelength Laser Diode (High heat resistance product) - RLD2WMNL2-00x

RLD2WMNL2-00 is 660/780nm two-wavelength low power single mode laser diode for Sensors and DVD Player.

Part Number | RLD2WMNL2-00
Status | Active
Package | φ5.6mm
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type |
RoHS | Yes

Specifications:

Application

Sensors, DVD player

Wave-length λ(Min.)[nm]

658/770

Wave-length λ(Typ.)[nm]

663/785

Wave-length λ(Max.)[nm]

668/810

Optical Output Po(Max.)[mW]

7/7

LD Reverse Voltage(Max.)[V]

2/2

PinPD Reverse Voltage(Max.)[V]

30/30

Threshold Current Ith(Typ.)[mA]

18/15

Threshold Current Ith(Max.)[mA]

35/35

Operating Current Iop(Typ.)[mA]

24/20

Operating Current Iop(Max.)[mA]

55/55

Operating Voltage Vop(Typ.)[V]

2.3/1.8

Operating Voltage Vop(Max.)[V]

2.8/2.3

Output Efficiency η(Min.)[W/A]

0.4/0.5

Output Efficiency η(Typ.)[W/A]

0.7/0.7

Output Efficiency η(Max.)[W/A]

1.0/1.2

Polarity

M(LD Cathode / PD Cathode)

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

  • Optical output power: CW7mW(650nm) / CW7mW(780nm)
  • Single Mode
  • High heat resistance
  • Highly precise φ5.6 metal stem adoption