RLD82PZJ1
820nm Invisible Single Mode Laser Diode
RLD82PZJ1
820nm Invisible Single Mode Laser Diode
For Motion Sensor for Gesture Control, 3D Depth Sensor
Product Detail
Specifications:
Application
Motion Sensor for Gesture Control, 3D Depth Sensor
Wave-length λ(Min.)[nm]
812
Wave-length λ(Typ.)[nm]
822
Wave-length λ(Max.)[nm]
832
Optical Output Po(Max.)[mW]
220
LD Reverse Voltage(Max.)[V]
2
PinPD Reverse Voltage(Max.)[V]
20
Optical Output Condition Po(Typ.)[mW]
200
Threshold Current Ith(Typ.)[mA]
50
Threshold Current Ith(Max.)[mA]
70
Operating Current Iop(Typ.)[mA]
255
Operating Current Iop(Max.)[mA]
350
Operating Voltage Vop(Typ.)[V]
2.4
Operating Voltage Vop(Max.)[V]
2.8
Output Efficiency η(Min.)[W/A]
0.7
Output Efficiency η(Typ.)[W/A]
0.95
Output Efficiency η(Max.)[W/A]
1.5
Monitor Current Im(Min.)[mA]
0.1
Monitor Current Im(Typ.)[mA]
0.3
Monitor Current Im(Max.)[mA]
1
Beam Divergence θ//(Min.)[deg]
7
Beam Divergence θ//(Typ.)[deg]
9.5
Beam Divergence θ//(Max.)[deg]
12
Beam Divergence θ⊥(Min.)[deg]
13
Beam Divergence θ⊥(Typ.)[deg]
17
Beam Divergence θ⊥(Max.)[deg]
21
Beam Tolerance ⊿θ//(Min.)[deg]
-3
Beam Tolerance ⊿θ//(Typ.)[deg]
0
Beam Tolerance ⊿θ//(Max.)[deg]
3
Beam Tolerance ⊿θ⊥(Min.)[deg]
-4
Beam Tolerance ⊿θ⊥(Typ.)[deg]
0
Beam Tolerance ⊿θ⊥(Max.)[deg]
4
Emission Point Accuracy ⊿XYZ(Min.)[µm]
-100
Emission Point Accuracy ⊿XYZ(Typ.)[µm]
0
Emission Point Accuracy ⊿XYZ(Max.)[µm]
100
Polarity
P(LD Cathode / PD Anode)
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
60
Package Size [mm]
φ5.6
Features:
- 820nm Infrared
- Single Mode
- Industry standard φ5.6 metal stem