RLD78PZM7
780nm Invisible Single Mode Laser Diode
RLD78PZM7
780nm Invisible Single Mode Laser Diode
For Sensor, Laser Printer, Multi Function Printer
Product Detail
Specifications:
Application
Sensor,Laser Printer, Multi Function Printer
Wave-length λ(Min.)[nm]
775
Wave-length λ(Typ.)[nm]
792
Wave-length λ(Max.)[nm]
800
Optical Output Po(Max.)[mW]
20
LD Reverse Voltage(Max.)[V]
2
PinPD Reverse Voltage(Max.)[V]
20
Optical Output Condition Po(Typ.)[mW]
15
Threshold Current Ith(Min.)[mA]
7
Threshold Current Ith(Typ.)[mA]
11
Threshold Current Ith(Max.)[mA]
20
Operating Current Iop(Min.)[mA]
21
Operating Current Iop(Typ.)[mA]
33
Operating Current Iop(Max.)[mA]
63
Operating Voltage Vop(Min.)[V]
1.7
Operating Voltage Vop(Typ.)[V]
1.8
Operating Voltage Vop(Max.)[V]
2.2
Output Efficiency η(Min.)[W/A]
0.35
Output Efficiency η(Typ.)[W/A]
0.65
Output Efficiency η(Max.)[W/A]
1.05
Monitor Current Im(Min.)[mA]
0.35
Monitor Current Im(Typ.)[mA]
0.65
Monitor Current Im(Max.)[mA]
1.3
Beam Divergence θ//(Min.)[deg]
6
Beam Divergence θ//(Typ.)[deg]
8.5
Beam Divergence θ//(Max.)[deg]
12
Beam Divergence θ⊥(Min.)[deg]
20
Beam Divergence θ⊥(Typ.)[deg]
24
Beam Divergence θ⊥(Max.)[deg]
28
Beam Tolerance ⊿θ//(Min.)[deg]
-3
Beam Tolerance ⊿θ//(Typ.)[deg]
0
Beam Tolerance ⊿θ//(Max.)[deg]
3
Beam Tolerance ⊿θ⊥(Min.)[deg]
-4
Beam Tolerance ⊿θ⊥(Typ.)[deg]
0
Beam Tolerance ⊿θ⊥(Max.)[deg]
4
Emission Point Accuracy ⊿XYZ(Min.)[µm]
-100
Emission Point Accuracy ⊿XYZ(Typ.)[µm]
0
Emission Point Accuracy ⊿XYZ(Max.)[µm]
100
Polarity
P(LD Cathode / PD Anode)
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
60
Package Size [mm]
φ5.6
Features:
- 780nm Infrared
- Single Mode
- Industry standard φ5.6 metal stem