BM65364S-VA
600V MOSFET (PrestoMOS™) Intelligent Power Module (IPM)

BM65364S-VA is an Intelligent Power Module composed of gate drivers, bootstrap diodes, MOSFETs.

Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM65364S-VA
Status | Recommended
Package | HSDIP25
Unit Quantity | 60
Minimum Package Quantity | 60
Packing Type | Tube
RoHS | Yes

Specifications:

Power Device

MOS

VDSS[V]

600

ID[A]

15

Reccomended Switching Frequency [kHz]

~20

Isolation Voltage [Vrms]

1500

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

38x24 (t=3.75)

Find Similar

Features:

  • 3phase DC/AC Inverter
  • 600V/15A
  • Low Side MOSFET Open Source
  • Built -in Bootstrap Diode
  • High Side MOSFET Gate Driver(HVIC): SOI (Silicon On Insulator) Process, Drive Circuit, High Voltage Level Shifting, Current Limit for Bootstrap Diode, Control Supply Under-Voltage Locked Out (UVLO)
  • Low Side MOSFET Gate Driver(LVIC): Drive Circuit, Short Circuit Current Protection (SCP), Control Supply Under Voltage Locked Out (UVLO), Thermal Shutdown (TSD)
  • Fault Signal(LVIC) Corresponding to SCP (Low Side MOSFET), TSD, UVLO Fault
  • Input Interface 3.3V, 5V Line
X

Most Viewed