Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Type-C USB Power Delivery Controller - BM92T30MWV

Replacement Product For BM92T30MWV
Part Number Datasheet Package Pin Compatible
BM92A30MWV UQFN40V5050A

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BM92T30MWV-ZE2
Status | NRND
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Power Role

Provider / Consumer

Data Role

Dual Role

Alternate Mode

Yes

Dead Battery Support

Yes

Policy Manager

Integrated

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Spec 1.1 compatible
  • USB PD Spec 2.0 compatible (BMC-PHY)
  • Two channel power path control using N-channel
    MOSFET drivers with back flow prevention
  • Type C cable orientation detection
  • Built-in VCONN Switch and VCONN controller
  • Direct VBUS powered operation
  • Supports DisplayPort control (HPD)
  • Supports Deep-Sleep-Mode (PC Application)
  • Supports DFP/UFP/DRP mode.
  • Supports Dead Battery operation.
  • Supports analog audio headphone detection
  • Support for controlling multiplexers and switches
    based on internal status registe