Rohm Breadcrumb

Rohm Productdetail

Type-C USB Power Delivery Controller - BM92T10MWV

BM92T10 is a full function Type-C USB-PD controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C specification rev1.1 and USB Power Delivery specification rev2.0. BM92T10 includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP', SOP'' and SOP''' signaling, allowing it to communicate with cable marker ICs, support alternate modes and protocol adapters.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BM92T10MWV-ZE2
Status | Active
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Policy Manager

Integrated

Power Role

Provider / Consumer

Data Role

Dual Role

Alternate Mode

No

Dead Battery Support

Yes

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Spec 1.1 compatible
  • USB PD Spec 2.0 compatible (BMC-PHY)
  • Two channel power path control using N-channel
    MOSFET drivers with back flow prevention
  • Type C cable orientation detection
  • Built-in VCONN Switch and VCONN controller
  • Direct VBUS powered operation
  • Supports Deep-Sleep-Mode (PC Application)
  • Supports DFP/UFP/DRP mode.
  • Supports Dead Battery operation.
  • Supports analog audio headphone detection
  • SMBus Interface for Host Communication
  • EC-less Operation (Auto mode)