Not Recommended for New Design USB Type-C Power Delivery Controller - BM92A70MWV

Replacement Product For BM92A70MWV
Part Number Datasheet Package Pin Compatible
BM92A50MWV UQFN40V5050A

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BM92A70MWV-ZE2
Status | NRND
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Power Role

Source

Data Role

DFP / UFP / Dual Role

Alternate Mode

Yes

Dead Battery Support

Yes

Policy Manager

Integrated

Connected the Required Initial Voltage

12V to 20V Variable

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Specification Compatible
  • USB PD Specification Compatible (BMC-PHY)
  • Supports DisplayPort (DP) Sink Control
  • Automatic Mode without Ext-MCU
  • Two Power Path Control using N-ch MOSFET Drivers with Back Flow Prevention
  • Type-C Cable Orientation Detection
  • Built-in VCONN Switch and VCONN Controller
  • Direct VBUS Powered Operation
  • Supports DFP/UFP/DRP mode
  • SMBus Interface for Host Communication