Rohm Breadcrumb

Rohm Productdetail

USB Type-C Power Delivery Controller - BM92A56MWV

BM92A56 is a full function USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C Specification and USB Power Delivery specification. BM92A56 includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP’ and SOP’’ signalling, allowing it to communicate with cable marker ICs, support alternate modes.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BM92A56MWV-ZE2
Status | Active
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Power Role

Source

Data Role

DFP

Alternate Mode

No

Dead Battery Support

No

Policy Manager

Integrated

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Specification compatible
  • USB PD Specification compatible (BMC-PHY)
  • Two channel power path control using N-channel MOSFET drivers with back flow prevention
  • Type-C cable orientation detection
  • Built-in VCONN Switch and VCONN controller
  • Direct VBUS powered operation
  • Supports DFP/UFP/DRP mode
  • Supports Dead Battery operation
  • SMBus Interface for Host Communication
  • Supports PDO selectable function
  • EC-less Operation (Auto mode)