USB Type-C Power Delivery Controller - BM92A34MWV

BM92A34MWV-Z is a full function USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using baseband communication. BM92A34MWV-Z includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP’ and SOP" signaling, allowing it to communicate with cable marker ICs, support alternate modes.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BM92A34MWV-ZE2
Status | Active
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Power Role

Source / Sink / DRP

Data Role

DFP / UFP / Dual Role

Alternate Mode

Yes

Dead Battery Support

Yes

Policy Manager

Integrated

Connected the Required Initial Voltage

9V

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Specification Compatible
  • USB PD Specification Compatible (BMC-PHY)
  • Supports Display Port Control
  • Automatic Mode without Ext-MCU
  • Two Power Path Control using N-ch MOSFET Drivers with Back Flow Prevention
  • Type-C Cable Orientation Detection
  • Built-in VCONN Switch and VCONN Controller
  • Direct VBUS Powered Operation
  • Supports DFP/UFP/DRP Mode
  • Supports Dead Battery Operation
  • Connected the required initial voltage is 9 V