USB Type-C Power Delivery Controller - BM92A30MWV

BM92A30 is a full function USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C Specification and USB Power Delivery specification. BM92A30 includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP’ and SOP’’ signaling, allowing it to communicate with cable marker ICs, support alternate modes.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BM92A30MWV-ZE2
Status | Active
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Power Role

Source / Sink / DRP

Data Role

Dual Role

Alternate Mode

Yes

Dead Battery Support

Yes

Policy Manager

Integrated

Connected the Required Initial Voltage

12V to 20V Variable

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Specification compatible
  • USB PD Specification compatible (BMC-PHY)
  • Two channel power path control using N-channel MOSFET drivers with back flow prevention
  • Type-C cable orientation detection
  • Built-in VCONN Switch and VCONN controller
  • Direct VBUS powered operation
  • Supports DFP/UFP/DRP mode
  • Supports Dead Battery operation
  • Supports Display Port control.
  • SMBus Interface for Host Communication
  • EC-less Operation (Auto mode)