USB Type-C Power Delivery Controller - BM92A21MWV

BM92A21 is a USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C Specification and USB Power Delivery specification. BM92A21 includes support for the PD policy engine and be able to operate independently. In addition, this IC has secondary side error amplifier that support variable output voltage and it is suitable for PD AC adapter systems.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BM92A21MWV-ZE2
Status | Active
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Power Role

Source

Data Role

DFP

Alternate Mode

No

Dead Battery Support

No

Policy Manager

Integrated

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Specification compatible
  • USB PD Specification compatible (BMC-PHY)
  • Power path control using N-channel MOSFET drivers with back flow prevention
  • Type-C cable orientation detection
  • Supports DFP-SOURCE mode
  • Integrated Secondary side of AC adapter system
  • PDO1:5V/3A, PDO2:9V/3A, PDO3:12V/3A,
    PDO4:15V/3A, PDO5:20V/5A
  • EC-less Operation (Auto mode)