USB Type-C Power Delivery Controller - BM92A20MWV
BM92A20 is a USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C Specification and USB Power Delivery specification. BM92A20 includes support for the PD policy engine and be able to operate independently. In addition, this IC has secondary side error amplifier that support variable output voltage and it is suitable for PD AC adapter systems.
For Automotive usage, please contact Sales.
Specifications:
Supply Voltage(Min.)[V]
3.1
Supply Voltage(Max.)[V]
20.0
Power Role
Source
Data Role
DFP
Alternate Mode
No
Dead Battery Support
No
Policy Manager
Integrated
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
105
Features:
- USB Type-C Specification compatible
- USB PD Specification compatible (BMC-PHY)
- Power path control using N-channel MOSFET drivers with back flow prevention
- Type-C cable orientation detection
- Supports DFP-SOURCE mode
- Integrated Secondary side of AC adapter system
- EC-less Operation (Auto mode)