Rohm Breadcrumb

Rohm Productdetail

USB Type-C Power Delivery Controller - BM92A19MWV (New)

BM92A19MWV-Z is a full function USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using baseband communication. BM92A19MWV-Z includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP’ and SOP’’ signaling, allowing it to communicate with cable marker ICs, support alternate modes.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BM92A19MWV-ZE2
Status | Active
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Power Role

Sink

Data Role

UFP

Alternate Mode

No

Dead Battery Support

Yes

Policy Manager

Integrated

Connected the Required Initial Voltage

5V

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Specification Compatible
  • USB PD Specification Compatible (BMC-PHY)
  • Connected the Required Initial Voltage is 5 V
  • Start of Automatic Power Receiving without Ext-MCU
  • Two Power Path Control using N-ch MOSFET Drivers with Back Flow Prevention
  • Type-C Cable Orientation Detection
  • Built-in VCONN Switch and VCONN Controller
  • Direct VBUS Powered Operation
  • Initial Role is UFP Mode (Supports DFP/DRP mode)
  • Supports Dead Battery Operation
  • SMBus Interface for Host Communication