USB Type-C Power Delivery Controller - BM92A14MWV

BM92A14 is a full function USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C Specification and USB Power Delivery specification. BM92A14 includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP’ and SOP’’ signaling, allowing it to communicate with cable marker ICs, support alternate modes.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BM92A14MWV-ZE2
Status | Recommended
Package | UQFN40V5050A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

3.1

Supply Voltage(Max.)[V]

20.0

Power Role

Sink

Data Role

UFP

Alternate Mode

No

Dead Battery Support

Yes

Policy Manager

Integrated

Connected the Required Initial Voltage

9V

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Specification compatible
  • USB PD Specification compatible (BMC-PHY)
  • Connected the required initial voltage is 9V
  • Request current depends on the far-end device
  • Start of automatic power receiving without Ext-MCU
  • Two channel power path control using N-channel MOSFET drivers with back flow prevention
  • Type-C cable orientation detection
  • Built-in VCONN Switch and VCONN controller
  • Direct VBUS powered operation
  • Initial Role is UFP mode (Supports DFP/DRP mode)
  • Supports Dead Battery operation
  • SMBus Interface for Host Communication