USB Type-C Power Delivery Controller - BD93W21F

BD93W21F is a USB Type-C Power Delivery (PD) Controller for AC adaptor applications. It is compatible with USB Type-C Specification and Power Delivery Specification. BD93W21F includes support for the USBPD policy engine and be able to operate independently.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BD93W21F-E2
Status | Recommended
Package | SOP16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

4.75

Supply Voltage(Max.)[V]

20.0

Power Role

Source

Data Role

DFP

Alternate Mode

No

Dead Battery Support

No

Policy Manager

Integrated

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

105

Features:

  • USB Type-C Specification Compatible
  • USBPD Specification Compatible (BMC-PHY)
  • Power Path N-ch MOSFET Control Driver
  • SCP Function
  • Support Receptacle Application
  • Support Sleep Mode
  • Support Temperature Detection for OTP
  • Variable OVP Function
  • Variable OCP for Peak Power Control
  • Variable Output Voltage Error Amplifier
  • Output Voltage Compensation
  • Built-in VCC and VBUS Discharge Switches
  • Built-in VCC and VBUS Voltage Monitors
  • EC-less Operation (Auto mode)