Rohm Breadcrumb

Rohm Productdetail

LCD Panel Timing Controller for Automotive - BU90AL211-M

BU90AL211-M is LCD panel taiming controller IC for Automotive. It supoprts up to FHD class and includes LVDS dual receiver for input interface and mini-LVDS single transmitter for output interface. Function safety technology are inculded the fail detect function for checking connectivity with peripheral IC and OSD (On Screen Display) function.

Part Number | BU90AL211-ME2
Status | Active
Package | UQFP80
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Common Standard

AEC-Q100 (Automotive Grade)

Supply Voltage1 (Min.)[V]

2.3

Supply Voltage1 (Max.)[V]

3.6

Input Signal Type

LVDS Dual

Output Signal Type

mini-LVDS Single

Input Bits[bit]

8/6

Output Bits[bit]

8/6

Clock frequency (Min.)[MHz]

20.0

Clock frequency (Max.)[MHz]

200.0

Resolution

up to 1920x1200

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Support WUXGA/FHD Class Resolution
  • Flexible LVDS Input / mini-LVDS Output mode
  • Support 2 Type LVDS Data mapping (VESA/JEIDA)
  • Support (1-port 6-pair)/(1/2-port 3-pair) mini-LVDS Output
  • Support mini-LVDS Output Skew Control (T/16 step)
  • Support Internal LDO: 1.5V Output
  • Support Fail-Safe Function(DE, LVDS CLK)
  • Support SSCG (Spread Spectrum Clock Generator)
  • Support 16Kbit External EEPROM
  • Support AGING Function
  • Support Programmable Driver Control Timing
  • Support Up & Down Gate Driver Scan
  • Support Left & Right Direction Data Mapping
  • Support Gamma Correction and Dithering
  • Support Data Inversion
  • Support Blanking Gray Insertion
  • Support I²C Master/Slave Function
  • Support SPI Slave Function
  • Support Start Pulse Return Detection
  • Support CRC Function
  • Support OSD(On-Screen Display) Function
  • AEC-Q100 Qualified(Grade2)