Rohm Breadcrumb

Rohm Productdetail

LCD Panel Timing Controller for Automotive - BU90AL210-M

BU90AL210-M is LCD panel timing controller IC for Automotive. It supports up to 3K class and includes LVDS dual receiver for input interface and mini-LVDS dual transmitter for output interface. Function safety technology are included the fail detect function for checking connectivity with peripheral IC and OSD (On Screen Display) function.

Buy Sample FAQ Contact Us
Buy Sample FAQ Contact Us
Part Number | BU90AL210-ME2
Status | Active
Package | HTQFP100V
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage1 (Min.)[V]

2.3

Supply Voltage1 (Max.)[V]

3.6

Input Signal Type

LVDS Dual

Output Signal Type

mini-LVDS Dual

Input Bits[bit]

8/6

Output Bits[bit]

8/6

Clock frequency (Min.)[MHz]

20

Clock frequency (Max.)[MHz]

240

Resolution

up to 2880x1080

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Support FHD class resolution.
  • Flexible LVDS Input / mini-LVDS Output mode
  • Support 2 Type LVDS Data mapping (VESA/JEIDA)
  • Support 2 Type LVDS Dual mode (Odd/Even,Left/Right)
  • Support (1/2-port 6-pair)/(1/2-port 3-pair) mini-LVDS Output
  • Support mini-LVDS Output Skew Control (T/16 step)
  • Support Internal LDO: 1.5V Output
  • Support Fail-Safe Function(DE, LVDS CLK)
  • Support SSCG (Spread Spectrum Clock Generator)
  • Support 16Kbit External EEPROM
  • Support AGING Function
  • Support Programmable Driver Control Timing
  • Support Up & Down Gate Driver Scan
  • Support Left & Right Direction Data Mapping
  • Support Gamma Correction and Dithering
  • Support Data Inversion
  • Support Blanking Gray Insertion
  • Support I²C Master/Slave Function
  • Support SPI Master/Slave Function
  • Support Start Pulse Return Detection
  • Support CRC Function
  • Support OSD(On-Screen Display) Function
  • AEC-Q100 Qualified(Grade2)