Rohm Breadcrumb

Rohm Productdetail

eDP TCON - BU8179MWV

BU8179MWV is a low power LCD panel timing controller IC, suitable for a tablet PC or mobile PC. BU8179MWV includes eDP Ver1.2 2-lane receiver for input interface and supports resolution up to 1920x1200. It also supports up to 6-lane P2P (Point to Point) outputs for source driver IC interface.

Sample FAQ Contact Us
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Sample FAQ Contact Us
Part Number | BU8179MWV
Status | Active(Inquiry)
Package | UQFN64
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage1 (Min.)[V]

2.25

Supply Voltage1 (Max.)[V]

3.63

Input Signal Type

Display Port Ver.1.2 2Lane

Output Signal Type

P2P 6lane

Input Bits[bit]

8/6

Output Bits[bit]

8/6

Clock frequency (Min.)[MHz]

40

Clock frequency (Max.)[MHz]

200

Resolution

up to WUXGA (1920x1200)

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Features:

· Over-Current Protection:1.5A
· Control Input Logic:Active-High
· Output Discharge Function
· Reverse Current Protection when Power Switch Off
· Thermal Shutdown
· Open-Drain Fault Flag Output
· Under-Voltage Lockout
· OCP Fast Response
· Soft-Start Circuit
· ESD Protection
· UL:File No.E243261
· IEC 60950-1 CB_scheme: File No.US-20060-UL