Rohm Breadcrumb

Rohm Productdetail

MSDL (Mobile Shrink Data Link) Transceivers for Mobile Phones - BU7963GUW

BU7963GUW is a differential serial interface connecting mobile phone LCD modules to the host CPU. Unique technology isutilized for lower power consumption and EMI. MSDL minimizes the number of wires required - an important considerationin hinge phones - resulting in greater reliability and design flexibility.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU7963GUW-E2
Status | Active
Package | VBGA063W050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

VDD Core(Min.)[V]

1.65

VDD Core(Max.)[V]

1.95

VDD I/O(Min.)[V]

1.65

VDD I/O(Max.)[V]

1.95

Function

Tx

Interface

RGB24bit, Hsync, Vsync, DE, PCLK

Data Rates [Mbps]

1350

Channel

Data×3, Clock×1

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

・ MSDL3 high-speed differential interface with a maximum transfer rate of 1350 Mbps.
・ Compatible with24-bit RGB video mode for LCD controller-to-LCD interface.
・ Pixel clock frequency range from 4 to 45MHz.
・ Depending on the data transfer rate, one, two or three differential data channels can be selected.