BD41030HFN-C
LIN Transceiver for Automotive
BD41030HFN-C
BD41030HFN-C
LIN Transceiver for Automotive
BD41030FJ-C,BD41030HFN-C is the best transceiver for BUS system which need LIN (Local Interconnect Network) master and slave protocol. BD41030FJ-C,BD41030HFN-C is low standby electricity consumption in sleep mode. BD41030HFN-C:HSON8
Product Detail
Part Number | BD41030HFN-CGTR
Status |
Recommended
Package |
HSON8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Supported Standards
LIN2.2A
Function
Sleep mode, Dominant time-out, INH pin, NWAKE pin
Data Rates [kbps]
20
Supply Voltage(Min.)[V]
5
Supply Voltage(Max.)[V]
27
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2.9x3 (t=0.6)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Compliant with LIN2.0, LIN2.1, LIN2.2, LIN2.2A
- AEC-Q100 Qualified
- Absolute maximum ratings of LIN pin is -27V to+40V
- Max transmission rate 20kbps
- Low Electro Magnetic Emission (EME)
- High Electro Magnetic Immunity (EMI)
- High impedance at power off for bus
- Interface (RXD/TXD) with protocol layer corresponds to 3.3V/5.0V logic.
- Built-in terminator for LIN slave
- Standby power consumption in sleep mode
- Transmit data (TXD) dominant time-out function
- Resistant to LIN-BAT/GND short-circuit
- Built-in Thermal Shut Down (TSD)