BU92001KN - Packaging & Quality

BU92001KN has the encode / decode function of IrDA SIR. It has a built-in baud rate generator. The baud rate can be generated by the internal register. The data between UART and IrDA can be encoded and decoded by connecting this IC to the UART port.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Manufacturing Data

Factory Information
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)